Download document () of 20
We make what matters work*

185922

Eaton xEffect CP Enclosures Switch- & Controlgear Enclosure, Pole mounting kit W5 CP enclosure

General specifications

Product Name
Eaton xEffect CP Enclosures Switch- & Controlgear Enclosure
Catalog Number
185922
EAN
4015081814213
Product Length/Depth
50 mm
Product Height
50 mm
Product Width
500 mm
Product Weight
1.1 kg
Certifications
CE

Product specifications

Accessory/spare part type
Accessory
Spare part
Other

Export product specification