Download document () of 20
We make what matters work*

185923

Eaton xEffect CP Enclosures Switch- & Controlgear Enclosure, Pole mounting kit W6 CP enclosure

General specifications

Product Name
Eaton xEffect CP Enclosures Switch- & Controlgear Enclosure
Catalog Number
185923
EAN
4015081814220
Product Length/Depth
50 mm
Product Height
50 mm
Product Width
600 mm
Product Weight
1.3 kg
Certifications
CE

Product specifications

Accessory/spare part type
Accessory
Spare part
Other

Export product specification