Download document () of 20
We make what matters work*

186291

Eaton xComfort KLV LV systems Final Distribution Boards. 3-row plaster shield, sheet steel, powder-coated, with opening for switching on the miniature circuit-breaker, reusable

General specifications

Product Name
Eaton xComfort KLV plaster shield
Catalog Number
186291
EAN
4015081817924
Product Length/Depth
40 mm
Product Height
590 mm
Product Width
360 mm
Product Weight
2.5 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory consideration
Spare parts
KLV Accessories
KLV distribution board
Type
KLV Accessories KLV distribution board Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.