Download document () of 20
We make what matters work*

186304

Eaton xEnergy Main LV systems LV switchgear. Top plate for OpenFrame, ventilated, W=1100mm, IP31, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186304
Product Length/Depth
682 mm
Product Height
78 mm
Product Width
807 mm
Product Weight
12.903 kg
Compliances
RoHS conform

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Other
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1100 mm
Material
Steel
Suitable for
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.