Download document () of 20
We make what matters work*

186311
XTSZDSQC-H550W800-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear, Section wide door, closed, HxW=550x800mm, IP55, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186311
Product Length/Depth
29 mm
Product Height
540 mm
Product Width
792 mm
Product Weight
10.75 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Other
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Panel door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.