Download document () of 20
We make what matters work*

186333

Eaton xEnergy Main LV systems LV switchgear. Sidewall (Standard), corner piece, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186333
Product Length/Depth
682 mm
Product Height
237 mm
Product Width
104 mm
Product Weight
4.149 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Other
Modular spacing
12.5 mm
Suitable for enclosure building length/depth
682 mm
Suitable for enclosure building width
104 mm
Material
Steel
Suitable for
Side panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.