Download document () of 20
We make what matters work*

186340

Eaton xEnergy Main LV systems LV switchgear, Front door for IZMX16, withdrawable, HxW=550x425mm, IP55, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186340
Product Length/Depth
30 mm
Product Height
540 mm
Product Width
417 mm
Product Weight
5.438 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Other
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.