Download document () of 20
We make what matters work*

186367

Eaton xEnergy Main LV systems LV switchgear. Basic frame, for WxD=1200x400mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186367
Product Length/Depth
1210 mm
Product Height
250 mm
Product Width
380 mm
Product Weight
22 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Mounting plate depth-adjustable
Connectable
Surface finishing
Powder coating
Degree of protection
IK10
Other
Material quality
Other
Color
Other
Number of locks
0
RAL-number
0
Material
Steel
Mounting method
Wall fastening
Installation type
Floor installation possible
Number of covers/doors
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.