Download document () of 20
We make what matters work*

186382

Eaton xEnergy Main LV systems LV switchgear. Top plate, for F3A-flanges, for WxD=1000x800mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186382
Product Length/Depth
900 mm
Product Height
30 mm
Product Width
700 mm
Product Weight
8.5 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Other
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.