Download document () of 20
We make what matters work*

186396

Eaton xEnergy Main LV systems LV switchgear, Section wide door, ventilated, HxW=2000x1200mm, double-winged, IP42, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186396
Product Length/Depth
27 mm
Product Height
1940 mm
Product Width
620 mm
Product Weight
50.327 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Other
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Symmetrically divided double wing door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.