Download document () of 20
We make what matters work*

186418

Eaton xEnergy Main LV systems LV switchgear. Rearwall, ventilated, HxW=2000x800mm, IP42, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186418
Product Length/Depth
39 mm
Product Height
1907 mm
Product Width
708 mm
Product Weight
20.942 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Other
Modular spacing
12.5 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Rear panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.