Download document () of 20
We make what matters work*

186422

Eaton xEnergy Main LV systems LV switchgear. Grid / metal braiding IP4X for door, 4 columns, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186422
Product Length/Depth
18.8 mm
Product Height
372.2 mm
Product Width
472.1 mm
Product Weight
0.944 kg
Compliances
RoHS conform

Product specifications

Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.