Download document () of 20
We make what matters work*

186427

Eaton xEnergy Main LV systems LV switchgear. Grid / metal braiding IP4X for rear walls, 5 columns, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186427
Product Length/Depth
19.5 mm
Product Height
844.7 mm
Product Width
558.6 mm
Product Weight
3.038 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Other
Modular spacing
12.5 mm
Suitable for enclosure building length/depth
20 mm
Suitable for enclosure building width
558.6 mm
Material
Steel
Suitable for
Rear panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.