Download document () of 20
We make what matters work*

186444

Eaton xEnergy Main LV systems LV switchgear. Partition set, IZMX40/Busbar area, horizontal, W=1000mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186444
Product Length/Depth
518 mm
Product Height
33 mm
Product Width
856 mm
Product Weight
2.04 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Untreated
Color
Other
Modular spacing
12.5 mm
Suitable for enclosure building width
1000 mm
Material
Plastic
Suitable for
Internal separation form 3a
Internal separation form 3b
Internal separation form 4b
Internal separation form 2a
Internal separation form 4a
Internal separation form 2b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.