Download document () of 20
We make what matters work*

186448

Eaton xEnergy Main LV systems LV switchgear, Section wide door, ventilated, right, HxW=1625x795mm, IP31, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186448
Product Length/Depth
35 mm
Product Height
1615 mm
Product Width
795 mm
Product Weight
25.4 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Other
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.