Download document () of 20
We make what matters work*

186458

Eaton xEnergy Main LV systems LV switchgear. Front panel for 2x IZMX16, withdrawable, HxW=550x1000mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186458
Product Length/Depth
48 mm
Product Height
540 mm
Product Width
992 mm
Product Weight
9.388 kg
Compliances
RoHS conform

Product specifications

Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1000 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.