Download document () of 20
We make what matters work*

186466
XSFE100802-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Frame extension HxWxD=200x1000x800mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186466
Product Length/Depth
776 mm
Product Height
200 mm
Product Width
1000 mm
Product Weight
18.795 kg
Compliances
RoHS conform

Product specifications

Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.