Download document () of 20
We make what matters work*

186468

Eaton xEnergy Main LV systems LV switchgear. Top panel, steel, D=800mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186468
Product Length/Depth
662 mm
Product Height
76.5 mm
Product Width
172 mm
Product Weight
3.564 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Other
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.