Download document () of 20
We make what matters work*

186471

Eaton xEnergy Main LV systems LV switchgear. Top panel, WxD=800x600mm, IP42, special color, 40806

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186471
Product Length/Depth
482 mm
Product Height
89 mm
Product Width
707 mm
Product Weight
5.364 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Other
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.