Download document () of 20
We make what matters work*

186476

Eaton xEnergy Main LV systems LV switchgear. Top panel, WxD=1000x800mm, IP42, special color, 41008

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186476
Product Length/Depth
682 mm
Product Height
89 mm
Product Width
907 mm
Product Weight
7.039 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Other
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.