Download document () of 20
We make what matters work*

186477

Eaton xEnergy Main LV systems LV switchgear. Front cover for IZM63, withdrawable, HxW=550x1100mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186477
Product Length/Depth
40 mm
Product Height
540 mm
Product Width
1192 mm
Product Weight
11.46 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building width
1200 mm
Surface finishing
Powder coating
Color
Other
Material
Steel
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.