Download document () of 20
We make what matters work*

186482

Eaton xEnergy Main LV systems LV switchgear. Front plate, NZM4, 4p, fixed, rotary handle with interlock, W=800mm, IP55, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186482
Product Length/Depth
120 mm
Product Height
640 mm
Product Width
800 mm
Product Weight
14 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating
Color
Other
Degree of protection
IP55
Material
Steel

Export product specification