Download document () of 20
We make what matters work*

186503

Eaton xEnergy Main LV systems LV switchgear. Front cover for NZM4, fixed, H=550mm, W=600mm, IP55, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186503
Product Length/Depth
106.5 mm
Product Height
540 mm
Product Width
592 mm
Product Weight
13.07 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Color
Other
Degree of protection
IP55
Material
Steel
Model
Cover

Export product specification