Download document () of 20
We make what matters work*

186504

Eaton xEnergy Main LV systems LV switchgear. Front cover for NZM4-XMV, fixed, HxW=550x425mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186504
Product Length/Depth
27 mm
Product Height
540 mm
Product Width
417 mm
Product Weight
4.67 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating
Material
Steel

Export product specification