Download document () of 20
We make what matters work*

186505

Eaton xEnergy Main LV systems LV switchgear. Front cover for NZM4-XMV, fixed, H=550mm, W=600m, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186505
Product Length/Depth
27 mm
Product Height
540 mm
Product Width
592 mm
Product Weight
6.43 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification