Download document () of 20
We make what matters work*

186520

Eaton xEnergy Main LV systems LV switchgear, Section wide door, ventilated, HxW=700x1350mm, IP31, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186520
Product Length/Depth
29 mm
Product Height
690 mm
Product Width
1342 mm
Product Weight
20.87 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Other
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Panel door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.