Download document () of 20
We make what matters work*

186528

Eaton xEnergy Main LV systems LV switchgear. Sidewall, double busbar transition Z, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186528
Product Length/Depth
320 mm
Product Height
208 mm
Product Width
690 mm
Product Weight
5.89 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Other
Modular spacing
12.5 mm
Suitable for enclosure building length/depth
320 mm
Suitable for enclosure building width
690 mm
Material
Steel
Suitable for
Side panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.