Download document () of 20
We make what matters work*
Discontinued

186534

Eaton xEnergy Main LV systems LV switchgear. Extension box, HxW=300x1200mm, special color

A newer version of this product is available:

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186534
Product Length/Depth
780 mm
Product Height
250 mm
Product Width
1200 mm
Product Weight
14.55 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Other
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1200 mm
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.