Download document () of 20
We make what matters work*

186543

Eaton xEnergy Main LV systems LV switchgear. Front plate, NZM4, 4p, withdrawable, W=800mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186543
Product Length/Depth
90 mm
Product Height
640 mm
Product Width
800 mm
Product Weight
10 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating
Color
Other
Material
Steel

Export product specification