Download document () of 20
We make what matters work*

186550
XM2N43W08C-XR-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Front plate, 2xNZM4, 3p, withdrawable + remote operator, W=800mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186550
Product Length/Depth
100 mm
Product Height
640 mm
Product Width
800 mm
Product Weight
17 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating
Color
Other
Material
Steel

Export product specification