Download document () of 20
We make what matters work*

186577
XTPZAEHD2-W1200-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Auxiliary cable duct, closed, W=1200mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186577
Product Length/Depth
1193 mm
Product Height
120 mm
Product Width
22 mm
Product Weight
2.016 kg
Compliances
RoHS conform

Product specifications

Color
Other
Material
Metal
Model
Other
RAL-number
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.