Download document () of 20
We make what matters work*

186582

Eaton xEnergy Main LV systems LV switchgear. Auxiliary cable duct, closed, W=300mm, special color, D2

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186582
Product Length/Depth
104 mm
Product Height
25 mm
Product Width
290 mm
Product Weight
0.611 kg
Compliances
RoHS conform

Product specifications

Color
Other
Material
Metal
Model
Other
RAL-number
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.