Download document () of 20
We make what matters work*

186606

Eaton xEnergy Main LV systems LV switchgear. Rearwall, ventilated, HxW=2000x300mm, IP42, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186606
Product Length/Depth
1907 mm
Product Height
39 mm
Product Width
208 mm
Product Weight
9.3 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Other
Modular spacing
12.5 mm
Suitable for enclosure building width
300 mm
Material
Steel
Suitable for
Rear panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.