Download document () of 20
We make what matters work*

186620
XMN4F08C-XDV-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Front plate, NZM4, 4p, fixed version, rotary handle with interlock, W=800mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186620
Product Length/Depth
27 mm
Product Height
640 mm
Product Width
792 mm
Product Weight
10.5 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating
Material
Steel

Export product specification