Download document () of 20
We make what matters work*

186632

Eaton xEnergy Main LV systems LV switchgear. Section wide cover, HxW=350x600mm, IP31, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186632
Product Length/Depth
45.5 mm
Product Height
240 mm
Product Width
592 mm
Product Weight
3.552 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Other
Degree of protection
IP31
Material
Metal
Mounting position
Other
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.