Download document () of 20
We make what matters work*

186652

Eaton xEnergy Main LV systems LV switchgear. XW - Front filler closed, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186652
Product Length/Depth
40 mm
Product Height
580 mm
Product Width
40 mm
Product Weight
0.9 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Other
Material
Metal
Mounting position
Scaffold
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.