Download document () of 20
We make what matters work*

186656
XTSWEVDR-H1625-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Design rail, vertical, H=1625mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186656
Product Length/Depth
25 mm
Product Height
1625 mm
Product Width
21 mm
Product Weight
1.3 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Other
Material
Metal
Mounting position
Door
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.