Download document () of 20
We make what matters work*

186665

Eaton xEnergy Main LV systems LV switchgear. Mounting kit for IZMX40, withdrawable, HxW=550x600mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186665
Product Length/Depth
100 mm
Product Height
483 mm
Product Width
690 mm
Product Weight
22.829 kg
Compliances
RoHS conform

Product specifications

Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Shelf

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.