Download document () of 20
We make what matters work*

186667

Eaton xEnergy Main LV systems LV switchgear. Section wide cover, closed, HxW=550x400mm, IP55, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186667
Product Length/Depth
46 mm
Product Height
540 mm
Product Width
390 mm
Product Weight
5 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Other
Degree of protection
IP55
Material
Metal
Mounting position
Other
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.