Download document () of 20
We make what matters work*

186668

Eaton xEnergy Main LV systems LV switchgear. Section wide cover, closed, HxW=550x500mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186668
Product Length/Depth
46 mm
Product Height
540 mm
Product Width
490 mm
Product Weight
5.83 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Other
Material
Metal
Mounting position
Other
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.