Download document () of 20
We make what matters work*

186674

Eaton xEnergy Main LV systems LV switchgear. Open Frame End top plate, closed, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186674
Product Length/Depth
760 mm
Product Height
34 mm
Product Width
115.5 mm
Product Weight
2.816 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Other
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.