Download document () of 20
We make what matters work*

186676

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, Box-Solution, WxD=600x600mm, without cable area, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186676
Product Length/Depth
2000 mm
Product Height
100 mm
Product Width
700 mm
Product Weight
19 kg
Compliances
RoHS conform

Product specifications

Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.