Download document () of 20
We make what matters work*

186683

Eaton xEnergy Main LV systems LV switchgear. Front cover for NZM4, withdrawable, H=550mm, W=425mm, IP55, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186683
Product Length/Depth
106.5 mm
Product Height
540 mm
Product Width
417 mm
Product Weight
12.43 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating
Material
Steel

Export product specification