Download document () of 20
We make what matters work*

186687

Eaton xEnergy Main LV systems LV switchgear. Front cover for 2x NZM4, fixed, HxW=550x1000mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186687
Product Length/Depth
27 mm
Product Height
540 mm
Product Width
996 mm
Product Weight
12.3 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating
Color
Other
Material
Steel
Model
Cover

Export product specification