Download document () of 20
We make what matters work*

186695

Eaton xEnergy Main LV systems LV switchgear. Front cover for 2x NZM4, withdrawable, HxW=550x1000mm, IP55, special color, 3CC

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186695
Product Length/Depth
106.5 mm
Product Height
540 mm
Product Width
992 mm
Product Weight
29.5 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating
Color
Other
Degree of protection
IP55
Material
Steel
Model
Cover

Export product specification