Knowledge Search
Download document () of 20
We make what matters work*

186875
IZMX-PCAM-1

Eaton Moeller series IZMX/INX - ACB. Profibus module

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
186875
EAN
4015081819263
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Options / accessories trip blocks
Communication and measuring function
Spare part
Accessory

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • Can be used for circuit-breakers with V or P trip blocks.
  • The module is installed next to the circuit-breaker with screws or by clipping it into place on a DIN-rail.
  • Communication module PROFIBUS
  • PROFIBUS DP communication module
Used with
IZMX…-V…
IZMX…-P…

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.