Knowledge Search
Download document () of 20
We make what matters work*

186877

Eaton Moeller series IZMX/INX - ACB. Communication module, cable

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
186877
EAN
4015081819287
Product Length/Depth
200 mm
Product Height
80 mm
Product Width
140 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Delivery program

Accessory/spare part type
Communication and measuring function
Spare part
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.