Download document () of 20
We make what matters work*

186887

Eaton Distribution parts. Vertical busbar, 16mm², 1P+N

General specifications

Product Name
Eaton Distribution parts
Catalog Number
186887
EAN
4015081819393
Product Length/Depth
145 mm
Product Height
37 mm
Product Width
27 mm
Product Weight
0.084 kg
Compliances
RoHS conform

Product specifications

Type
Busbar
Features
Insulated
Electric connection type
Other
Rated operational current for specified heat dissipation (In)
80 A
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
0
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Two-pole
Color
Other
Equipment heat dissipation, current-dependent
3.1 W
Cross section
16 mm²
Number of modular spacings
2
Number of phases
2
Pitch dimensions
17.8 mm
Rated operational voltage (Ue) - max
690 V
Functions
Busbar
Suitable for
Devices with N-busbar
2 devices

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.