Download document () of 20
We make what matters work*

186895

Eaton Moeller® series ZFS Clamp with label, For use with T0, T3, P1, 48 x 17 mm, Inscribed with "Supply disconnecting device" (IEC/EN 60204), Language Swedish

General specifications

Product Name
Eaton Moeller® series ZFS Accessory Clamp with label
Catalog Number
186895
EAN
4015081819478
Product Length/Depth
48 mm
Product Height
3 mm
Product Width
17 mm
Product Weight
1 g
Compliances
CE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.