Download document () of 20
We make what matters work*

186908

Eaton Moeller® series ZFS Clamp with label, For use with T5, T5B, P3, 88 x 27 mm, Inscribed with "Supply disconnecting device" (IEC/EN 60204), Language Afrikaans

General specifications

Product Name
Eaton Moeller® series ZFS Accessory Clamp with label
Catalog Number
186908
EAN
4015081819607
Product Length/Depth
88 mm
Product Height
3 mm
Product Width
27 mm
Product Weight
0.004 kg
Compliances
CE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.